1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter RDMW【1-10 Pieces Per Package】 (Part Number)

Insert for Cutter RDMW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,692.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for small corner radius end mill.
[Features]
· Long straight shank that can be flexibly applied to workpieces of various depths.
· Compatible with a wide range of machining firms.
· Comes standard with highly durable cutter body and coolant holes.
· Stable processing using a sturdy clamp, can handle deep drilling machining, high precision non-polished insert.
[Application]
· For shoulder cutting, flange, pocket, ramping, profiling, groove cutting, helical hole drilling.

 
Part Number
RDMW0517M0E-MP8010
RDMW0517M0E-VP15TF
RDMW0620M0E-MP8010
RDMW0620M0E-VP15TF
RDMW0724M0E-MP8010
RDMW0724M0E-VP15TF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
Notation Symbol Grade Symbol

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Cast Iron / High-Hardness Material51.70RDMW0517M0EMP8010

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material51.70RDMW0517M0EVP15TF

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Cast Iron / High-Hardness Material61.99RDMW0620M0EMP8010

฿ 2,692.00

MME MILLING CHIP 1 Pack(s)

10 Pieces Per Package

12 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material61.99RDMW0620M0EVP15TF

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Cast Iron / High-Hardness Material72.38RDMW0724M0EMP8010

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material72.38RDMW0724M0EVP15TF

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Clearance Angle D (15°) Precision M
Honing E Material Type Coating Compatible Cutter ARX