1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter QOMT-M2/QOGT-G1【1-10 Pieces Per Package】 (Part Number)

Insert for Cutter QOMT-M2/QOGT-G1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 395.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Inserts for square end mills with indexable blade tip center flutes.
[Features]
· Use heat-resistant body and special surface-treated special alloy steel.
· High strength at high temperature and improved corrosion-resistance and scratch-resistance by special surface treatment.
· Easy insert management. The insert can be used twice by changing the mounting position.
· The tip of the cutting flute has a 2-flute tool tip and is a 2-flute structure, so the blade tip strength is high and the tool lifespan is long.
[Application]
· Insert for AQX cutter for drilling and end milling.

 
Part Number
QOGT0830R-G1-HTI10
QOGT0830R-G1-VP15TF
QOGT1035R-G1-HTI10
QOGT1035R-G1-VP15TF
QOGT1342R-G1-HTI10
QOGT1342R-G1-VP15TF
QOGT1651R-G1-HTI10
QOGT1651R-G1-VP15TF
QOGT1856R-G1-HTI10
QOGT1856R-G1-VP15TF
QOGT2062R-G1-HTI10
QOGT2062R-G1-VP15TF
QOGT2576R-G1-HTI10
QOGT2576R-G1-VP15TF
QOMT0830R-M2-VP15TF
QOMT0830R-M2-VP30RT
QOMT1035R-M2-VP15TF
QOMT1035R-M2-VP30RT
QOMT1342R-M2-VP15TF
QOMT1342R-M2-VP30RT
QOMT1651R-M2-VP15TF
QOMT1651R-M2-VP30RT
QOMT1856R-M2-VP15TF
QOMT1856R-M2-VP30RT
QOMT2062R-M2-VP15TF
QOMT2062R-M2-VP30RT
QOMT2576R-M2-VP15TF
QOMT2576R-M2-VP30RT
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWork Material L1
(mm)
L2
(mm)
S1
(mm)
Precision Honing Notation Symbol Grade Symbol Material Type

฿ 395.31

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal8.45.53GFQOGT0830R-G1HTi10Carbide

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material8.45.53GEQOGT0830R-G1VP15TFCoating

฿ 507.15

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal10.673.5GFQOGT1035R-G1HTi10Carbide

฿ 545.50

MME MILLING CHIP 10 Piece(s) 16 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material10.673.5GEQOGT1035R-G1VP15TFCoating

฿ 503.60

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal13.18.74.2GFQOGT1342R-G1HTi10Carbide

฿ 572.00

MME MILLING CHIP 10 Piece(s) 16 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material13.18.74.2GEQOGT1342R-G1VP15TFCoating

฿ 518.67

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal16.5115.1GFQOGT1651R-G1HTi10Carbide

฿ 6,125.00

MME MILLING CHIP 10 Piece(s) 13 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material16.5115.1GEQOGT1651R-G1VP15TFCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal18125.6GFQOGT1856R-G1HTi10Carbide

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material18125.6GEQOGT1856R-G1VP15TFCoating

฿ 567.65

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal20.413.66.2GFQOGT2062R-G1HTi10Carbide

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material20.413.66.2GEQOGT2062R-G1VP15TFCoating

฿ 619.05

MME MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal25.817.27.6GFQOGT2576R-G1HTi10Carbide

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material25.817.27.6GEQOGT2576R-G1VP15TFCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material8.45.53MEQOMT0830R-M2VP15TFCoating

฿ 3,084.00

MME MILLING CHIP 1 Pack(s)

10 Pieces Per Package

15 Day(s) Steel / Stainless Steel8.45.53MEQOMT0830R-M2VP30RTCoating

฿ 4,002.00

MILLING CHIP 1 Pack(s)

10 Pieces Per Package

11 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material10.673.5MEQOMT1035R-M2VP15TFCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel10.673.5MEQOMT1035R-M2VP30RTCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material13.18.74.2MEQOMT1342R-M2VP15TFCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel13.18.74.2MEQOMT1342R-M2VP30RTCoating

฿ 2,960.00

MME MILLING CHIP 1 Pack(s)

10 Pieces Per Package

16 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material16.5115.1MEQOMT1651R-M2VP15TFCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel16.5115.1MEQOMT1651R-M2VP30RTCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material18125.6MEQOMT1856R-M2VP15TFCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel18125.6MEQOMT1856R-M2VP30RTCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material20.413.66.2MEQOMT2062R-M2VP15TFCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel20.413.66.2MEQOMT2062R-M2VP30RTCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material25.817.27.6MEQOMT2576R-M2VP15TFCoating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel25.817.27.6MEQOMT2576R-M2VP30RTCoating

Loading...

  1. 1

Basic Information

Clearance Angle Others Compatible Cutter AQX