(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inserts for multi-corner shape (regular heptagon) rotary tools.
[Features]
· Works for genera-purpose, high-feed processing.
· A wide range of products depending on applications.
· The multi-flute and super multi-flute types achieve high efficiency machining in various operating environments.
· Left-handed specifications effective to dedicated machines are standardized. The insert can be used both right-handed and left-handed.
· Innovative clamp mechanism. The new wedge shape born to realize multi-flutes.
· The unique insert anti-scattering mechanism using convex wedges.
[Application]
· High-efficiency machining of cast iron.
NNMU○○○- MK image
NNMU○○○- HK image
NNMU○○○- MP/M image
NNMU○○○- M/L/R image
NNMU○○○- L image
(Units: mm)
NNMU○○○- MK dimensional drawing
NNMU○○○- HK dimensional drawing
NNMU○○○- MP/M/L dimensional drawing
NNMU○○○- M/L/R dimensional drawing
Compatible Cutter | Nominal code | Accuracy | Honing | Coating | Dimensions (mm) | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MC5020 | VP15TF | VP20RT | MP6120 | MP6130 | MP7130 | MP7140 | MV1020 | MP9120 | MP9130 | MP7030 | IC | S | BS | RE | ||||
AHX640S AHX640W | NNMU200608ZEN-MK | M | E | ● | ● | ● | — | — | — | — | — | — | — | — | 20 | 6.55 | 1 | 0.8 |
AHX640S AHX640W | NNMU200608ZEN-HK | M | E | ● | ● | ● | — | — | — | — | — | — | — | — | 20 | 6.55 | 1 | 0.8 |
AHX640S | NNMU200708ZEN-MP | M | E | — | ● | — | — | — | — | — | — | — | — | — | 20 | 8 | 1 | 0.8 |
AHX440S AHX475S | NNMU130508ZEN-M | M | E | ● | ● | — | ● | ● | ● | ● | ● | — | — | — | 13.4 | 5.57 | 1 | 0.8 |
AHX440S AHX475S | NNMU130508ZER-L | M | E | ● | ● | — | ● | ● | ● | ● | ● | — | — | — | 13.4 | 5.77 | 1 | 0.8 |
AHX440S AHX475S | NNMU130532ZEN-M | M | E | ● | ● | — | ● | ● | ● | ● | ● | — | — | — | 13.4 | 5.57 | — | 3.2 |
AHX440S AHX475S | NNMU130532ZEN-R | M | E | ● | ● | — | ● | ● | ● | ● | ● | — | — | — | 13.4 | 5.47 | — | 3.2 |
AHX640S | NNMU200712ZER-L | M | E | — | — | — | — | — | — | — | — | ● | ● | — | 20 | 8 | 1 | 1.2 |
AHX640S | NNMU200708ZEN-M | M | E | — | — | — | ● | ● | — | — | — | — | — | — | 20 | 8 | 1 | 0.8 |
AHX640S | NNMU200712ZER-MM | M | E | — | — | — | — | — | — | — | — | — | — | ● | 20 | 8 | 1 | 1.2 |
Part Number |
---|
NNMU130508ZER-L-MP6120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (First Character in Model Number) | Work Material | No. of Usable Corners | D1 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Notation Symbol | Grade Symbol | Preferred Hand | Trusco Code | IC (mm) | S (mm) | BS (mm) | Compatible Cutter | Breaker Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 748.00 | MILLING CHIP | 1 Piece(s) | 15 Day(s) | Others | Steel | Others | - | - | - | 0.8 | NNMU130508ZER-L | MP6120 | R | - | 13.4 | 5.77 | 1 | AHX440S, AHX475S | L |
Loading...
Clearance Angle | N (0°) | Precision | M | Honing | E |
---|---|---|---|---|---|
Material Type | Coating |
Please check the type/dimensions/specifications of the part NNMU130508ZER-L-MP6120 in the Insert for Cutter NNMU -HK/MK/MP series.
Part Number |
---|
NNMU130508ZEN-M-MP7130 |
NNMU130508ZEN-M-MP7140 |
NNMU130508ZEN-M-VP15TF |
NNMU130508ZER-L-MP6130 |
NNMU130508ZER-L-MP7130 |
NNMU130508ZER-L-MP7140 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape (First Character in Model Number) | Work Material | No. of Usable Corners | D1 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Notation Symbol | Grade Symbol | Preferred Hand | Trusco Code | IC (mm) | S (mm) | BS (mm) | Compatible Cutter | Breaker Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 748.00 | 1 Piece(s) | 15 Day(s) | Others | Stainless Steel | Others | - | - | - | 0.8 | NNMU130508ZEN-M | MP7130 | N | - | 13.4 | 5.57 | 1 | AHX440S, AHX475S | M | ||
฿ 748.00 | 1 Piece(s) | 15 Day(s) | Others | Stainless Steel | Others | - | - | - | 0.8 | NNMU130508ZEN-M | MP7140 | N | - | 13.4 | 5.57 | 1 | AHX440S, AHX475S | M | ||
฿ 712.00 | 1 Piece(s) | 15 Day(s) | Others | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Others | - | - | - | 0.8 | NNMU130508ZEN-M | VP15TF | N | - | 13.4 | 5.57 | 1 | AHX440S, AHX475S | M | ||
฿ 748.00 | 1 Piece(s) | 15 Day(s) | Others | Steel | Others | - | - | - | 0.8 | NNMU130508ZER-L | MP6130 | R | - | 13.4 | 5.77 | 1 | AHX440S, AHX475S | L | ||
฿ 748.00 | 1 Piece(s) | 15 Day(s) | Others | Stainless Steel | Others | - | - | - | 0.8 | NNMU130508ZER-L | MP7130 | R | - | 13.4 | 5.77 | 1 | AHX440S, AHX475S | L | ||
฿ 748.00 | 1 Piece(s) | 15 Day(s) | Others | Stainless Steel | Others | - | - | - | 0.8 | NNMU130508ZER-L | MP7140 | R | - | 13.4 | 5.77 | 1 | AHX440S, AHX475S | L |
How can we improve?
How can we improve?