1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert for Cutter NNMU -HK/MK/MP (Part Number)

MILLING CHIP

Insert for Cutter NNMU -HK/MK/MP
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 694.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Inserts for multi-corner shape (regular heptagon) rotary tools.
[Features]
· Works for genera-purpose, high-feed processing.
· A wide range of products depending on applications.
· The multi-flute and super multi-flute types achieve high efficiency machining in various operating environments.
· Left-handed specifications effective to dedicated machines are standardized. The insert can be used both right-handed and left-handed.
· Innovative clamp mechanism. The new wedge shape born to realize multi-flutes.
· The unique insert anti-scattering mechanism using convex wedges.
[Application]
· High-efficiency machining of cast iron.

Cutter insert NNMU○○○- Details of HK/MK/MP/MM/M/L/R

Insert for cutter NNMU -HK/MK/MP/MM: Related images

NNMU○○○- MK image

Insert for cutter NNMU -HK/MK/MP/MM: Related images

NNMU○○○- HK image

Insert for cutter NNMU -HK/MK/MP/MM: Related images

NNMU○○○- MP/M image

NNMU○○○- M/L/R image

NNMU○○○- L image

Cutter insert NNMU○○○- HK/MK/MP/MM/M/L/R dimensions

 

(Units: mm)

 

Insert for cutter NNMU -HK/MK/MP/MM: Related images

NNMU○○○- MK dimensional drawing

Insert for cutter NNMU -HK/MK/MP/MM: Related images

NNMU○○○- HK dimensional drawing

Insert for cutter NNMU -HK/MK/MP/MM: Related images

NNMU○○○- MP/M/L dimensional drawing

NNMU○○○- M/L/R dimensional drawing

Compatible CutterNominal codeAccuracyHoningCoatingDimensions (mm)
MC5020VP15TFVP20RTMP6120MP6130MP7130MP7140MV1020MP9120MP9130MP7030ICSBSRE
AHX640S
AHX640W
NNMU200608ZEN-MKME206.5510.8
AHX640S
AHX640W
NNMU200608ZEN-HKME206.5510.8
AHX640SNNMU200708ZEN-MPME20810.8
AHX440S
AHX475S
NNMU130508ZEN-MME13.45.5710.8
AHX440S
AHX475S
NNMU130508ZER-LME13.45.7710.8
AHX440S
AHX475S
NNMU130532ZEN-MME13.45.573.2
AHX440S
AHX475S
NNMU130532ZEN-RME13.45.473.2
AHX640SNNMU200712ZER-LME20811.2
AHX640SNNMU200708ZEN-MME20810.8
AHX640SNNMU200712ZER-MMME20811.2
  • Honing
    E: Round honing
Part Number
NNMU130508ZEN-M-MP6120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) Work Material No. of Usable Corners D1
(mm)
S1
(mm)
F1
(mm)
RE
(mm)
Notation Symbol Grade Symbol Preferred Hand Trusco Code IC
(mm)
S
(mm)
BS
(mm)
Compatible Cutter Breaker Symbol

฿ 748.00

MILLING CHIP 1 Piece(s) 15 Day(s) OthersSteelOthers---0.8NNMU130508ZEN-MMP6120N-13.45.571AHX440S, AHX475SM

Loading...

  1. 1
 

Basic Information

Clearance Angle N (0°) Precision M Honing E
Material Type Coating

Please check the type/dimensions/specifications of the part NNMU130508ZEN-M-MP6120 in the Insert for Cutter NNMU -HK/MK/MP series.

Products with similar specification

Part Number
NNMU130508ZEN-M-MC5020
NNMU130508ZEN-M-MP6130
NNMU130508ZEN-M-MP7130
NNMU130508ZEN-M-MP7140
NNMU130508ZEN-M-VP15TF
NNMU130508ZER-L-MC5020
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape (First Character in Model Number) Work Material No. of Usable Corners D1
(mm)
S1
(mm)
F1
(mm)
RE
(mm)
Notation Symbol Grade Symbol Preferred Hand Trusco Code IC
(mm)
S
(mm)
BS
(mm)
Compatible Cutter Breaker Symbol

฿ 712.00

1 Piece(s) 15 Day(s) OthersCast IronOthers---0.8NNMU130508ZEN-MMC5020N-13.45.571AHX440S, AHX475SM

฿ 748.00

1 Piece(s) 15 Day(s) OthersSteelOthers---0.8NNMU130508ZEN-MMP6130N-13.45.571AHX440S, AHX475SM

฿ 748.00

1 Piece(s) 15 Day(s) OthersStainless SteelOthers---0.8NNMU130508ZEN-MMP7130N-13.45.571AHX440S, AHX475SM

฿ 748.00

1 Piece(s) 15 Day(s) OthersStainless SteelOthers---0.8NNMU130508ZEN-MMP7140N-13.45.571AHX440S, AHX475SM

฿ 712.00

1 Piece(s) 15 Day(s) OthersSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialOthers---0.8NNMU130508ZEN-MVP15TFN-13.45.571AHX440S, AHX475SM

฿ 712.00

1 Piece(s) 15 Day(s) OthersCast IronOthers---0.8NNMU130508ZER-LMC5020R-13.45.771AHX440S, AHX475SL