(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square end mill insert for deep cutting.
[Features]
·The wavy edge type insert reduces biting impact and reduces cutting resistance.
·strong clamp.
·Uses a spiral heel cut.
[Applications]
·For shoulder milling and wall roughing.
Part Number |
---|
MPMX120412-WH-VP15TF |
MPMX120412-WH-VP20RT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Symbol |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | VP15TF | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | VP20RT |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | P (11°) | D1(mm) | 12.7 |
---|---|---|---|---|---|
S1(mm) | 4.76 | RE(mm) | 1.2 | Precision | M |
Honing | E | Notation Symbol | MPMX120412-WH | Material Type | Coating |
Compatible Cutter | SPX |
How can we improve?
How can we improve?