1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter MPMX○○○-JM

Insert for Cutter MPMX○○○-JM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square end mill insert for deep cutting.
[Features]
·The wavy edge type insert reduces biting impact and reduces cutting resistance.
·strong clamp.
·Uses a spiral heel cut.
[Applications]
·For shoulder milling and wall roughing.

 
Part Number
MPMX120412-JM-VP15TF
MPMX120412-JM-VP20RT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Symbol

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialVP15TF

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast IronVP20RT

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle P (11°) D1(mm) 12.7
S1(mm) 4.76 RE(mm) 1.2 Precision M
Honing E Notation Symbol MPMX120412-JM Material Type Coating
Compatible Cutter SPX