1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert for Cutter MPMW○○○

Insert for Cutter MPMW○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 441.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert rotary tools for CBJPR type cutters and TAB drills.

 
Part Number
MPMW070308-UTI20T
MPMW090308-UTI20T
MPMW120408-UTI20T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD1
(mm)
S1
(mm)
Notation Symbol

฿ 441.27

MME MILLING CHIP 10 Piece(s) 40 Day(s) 7.943.18MPMW070308

฿ 481.18

MME MILLING CHIP 10 Piece(s) 40 Day(s) 9.5253.18MPMW090308

฿ 651.10

MME MILLING CHIP 10 Piece(s) 40 Day(s) 12.74.76MPMW120408

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle P (11°) Work Material Steel / Stainless Steel / Cast Iron
RE(mm) 0.8 Precision M Honing E
Grade Symbol UTi20T Material Type Carbide Compatible Cutter TSMP