(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert rotary tools for CBJPR type cutters and TAB drills.
Part Number |
---|
MPMT070308-UP20M |
MPMT070308-UTI20T |
MPMT090308-UP20M |
MPMT090308-UTI20T |
MPMT090308-VP15TF |
MPMT120408-UP20M |
MPMT120408-UTI20T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | D1 (mm) | S1 (mm) | Notation Symbol | Grade Symbol | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 463.04 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | 7.94 | 3.18 | MPMT070308 | UP20M | Coating | ||
฿ 378.98 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 7.94 | 3.18 | MPMT070308 | UTi20T | Carbide | ||
฿ 505.97 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | 9.525 | 3.18 | MPMT090308 | UP20M | Coating | ||
฿ 422.52 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 9.525 | 3.18 | MPMT090308 | UTi20T | Carbide | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 9.525 | 3.18 | MPMT090308 | VP15TF | Coating | ||
฿ 722.00 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | 12.7 | 4.76 | MPMT120408 | UP20M | Coating | ||
฿ 568.25 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 12.7 | 4.76 | MPMT120408 | UTi20T | Carbide |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | P (11°) | RE(mm) | 0.8 |
---|---|---|---|---|---|
Precision | M | Honing | E | Compatible Cutter | CBMP、ECMPTAB |
How can we improve?
How can we improve?