(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for rotary tools for MG cutters. It is a cutter with a vertically-placed blade.
Part Number |
---|
MGEEW1035PFTR-UTI20T |
MGEEW1242PFTR-UTI20T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L1 (mm) | L2 (mm) | S1 (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 10 | 9 | 3.5 | MGEEW1035PFTR | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 12 | 10.5 | 4.2 | MGEEW1242PFTR |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | G (30°) | Work Material | Steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
Precision | E | Honing | T | Grade Symbol | UTi20T |
Material Type | Carbide | Compatible Cutter | NG200、MG300、MG400 |
How can we improve?
How can we improve?