1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter JPMX○○○-JM (JPMX190412-JM-VP20RT)

MME MILLING CHIP

Insert for Cutter JPMX○○○-JM (JPMX190412-JM-VP20RT)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for SPX cutters. Blade type for general-purpose.

 
Part Number
JPMX190412-JM-VP20RT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material L1
(mm)
Notation Symbol Grade Symbol

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron19.05JPMX190412-JMVP20RT

Loading...

  1. 1

Basic Information

Clearance Angle P (11°) L2(mm) 12.7 S1(mm) 4.76
RE(mm) 1.2 Precision M Honing E
Material Type Coating Compatible Cutter SPX