1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter JPMT○○○-E

Insert for Cutter JPMT○○○-E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 367.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert rotary tools for CBJPR type cutters and TAB drills.

 
Part Number
JPMT060204-E-UP20M
JPMT060204-E-UTI20T
JPMT060204-E-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Honing Grade Symbol Material Type

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless SteelSUP20MCoating

฿ 367.49

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronEUTi20TCarbide

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSVP15TFCoating

Loading...

  1. 1

Basic Information

Clearance Angle P (11°) L2(mm) 7.94 D1(mm) 6.5
S1(mm) 2.38 RE(mm) 0.4 B3(°) 11
Precision M Notation Symbol JPMT060204-E Compatible Cutter CBJP、TAB