(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for cutter JOMW○○○-FT.
[Features]
· Main cut relief angle 13°, FT chip breaker and hole.
· The standard for high feed machining with "2 step straight cutting edge" + "secondary cutting edge."
· Insert grade covering a wide range of work materials.
[Application]
· Insert for high-feed front milling machine cutter AJX.
· Insert for end mill used for press mold second punch machining.
Cutter Insert JOMW○○○-FT image
Dimensional Outline Drawing
Compatible Cutter | Nominal code | Accuracy | Honing | Coating | ||||
---|---|---|---|---|---|---|---|---|
FH7020 | MP6120 | MP6130 | MP7130 | MP7140 | ||||
AJX | JOMW06T215ZZSR-FT | M | S | ● | ● | ● | ● | ● |
JOMW080320ZZSR-FT | M | S | ● | ● | ● | ● | ● |
Compatible Cutter | Nominal code | Coating | Dimensions (mm) | |||||
---|---|---|---|---|---|---|---|---|
VP15TF | VP30RT | lC | S | BS | RE | AN | ||
AJX | JOMW06T215ZZSR-FT | ● | ● | 6.35 | 2.78 | 1.2 | 1.5 | 13° |
JOMW080320ZZSR-FT | ● | ● | 8 | 3.18 | 1.4 | 2 | 13° |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Work Material | D1 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Notation Symbol | Grade Symbol | Trusco Code | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 228.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel | 6.35 | 2.78 | 1.2 | 1.5 | JOMW06T215ZZSR-FT | FH7020 | - | - | ||
฿ 236.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel | 6.35 | 2.78 | 1.2 | 1.5 | JOMW06T215ZZSR-FT | MP6120 | 664-9688 | - | ||
฿ 236.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Steel | 6.35 | 2.78 | 1.2 | 1.5 | JOMW06T215ZZSR-FT | MP6130 | 668-7172 | 3D | ||
฿ 236.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 6.35 | 2.78 | 1.2 | 1.5 | JOMW06T215ZZSR-FT | MP7130 | 668-7181 | 3D | ||
฿ 236.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 6.35 | 2.78 | 1.2 | 1.5 | JOMW06T215ZZSR-FT | MP7140 | 668-7199 | 3D | ||
฿ 228.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 6.35 | 2.78 | 1.2 | 1.5 | JOMW06T215ZZSR-FT | VP15TF | - | - | ||
฿ 228.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | 6.35 | 2.78 | 1.2 | 1.5 | JOMW06T215ZZSR-FT | VP30RT | - | - | ||
฿ 240.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel | 8 | 3.18 | 1.4 | 2 | JOMW080320ZZSR-FT | FH7020 | - | - | ||
฿ 248.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel | 8 | 3.18 | 1.4 | 2 | JOMW080320ZZSR-FT | MP6120 | 664-9696 | - | ||
฿ 248.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Steel | 8 | 3.18 | 1.4 | 2 | JOMW080320ZZSR-FT | MP6130 | 668-7202 | 3D | ||
฿ 248.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 8 | 3.18 | 1.4 | 2 | JOMW080320ZZSR-FT | MP7130 | 668-7211 | 3D | ||
฿ 248.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 8 | 3.18 | 1.4 | 2 | JOMW080320ZZSR-FT | MP7140 | 668-7229 | 3D | ||
฿ 240.00 | INSERTS | 10 Pack(s) | 10 Pieces Per Package | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 8 | 3.18 | 1.4 | 2 | JOMW080320ZZSR-FT | VP15TF | - | - | ||
฿ 240.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | 8 | 3.18 | 1.4 | 2 | JOMW080320ZZSR-FT | VP30RT | - | - |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | Others | No. of Usable Corners | 3 |
---|---|---|---|---|---|
B3(°) | 13 | Precision | M | Honing | S |
Material Type | Coating | Compatible Cutter | AJX |
How can we improve?
How can we improve?