1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter JOMT-JM

Insert for Cutter JOMT-JM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 228.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for cutter JOMT○○○-JM.
[Features]
· Main cut relief angle 13°, JM chip breaker and hole.
· The standard for high feed machining with "2 step straight cutting edge" + "secondary cutting edge."
· Insert grade covering a wide range of work materials.
[Application]
· Insert for high-feed front milling machine cutter AJX.
· Insert for end mill used for press mold second punch machining.

Cutter insert JOMT○○○-Details of JM

Cutter insert JOMT -JM: Related images

Cutter insert JOMT○○○-JM Image

Cutter insert JOMT○○○-JM dimensions

Cutter insert JOMT -JM: Related images

Dimensional Outline Drawing

Compatible CutterNominal codeAccuracyHoningCoating
FH7020MP6120MP6130MP7130MP7140MP9120MP9130
AJXJOMT06T215ZZSR-JMMS
JOMT080320ZZSR-JMMS
Compatible CutterNominal code Dimensions (mm)
VP15TFVP30RTICSBSREAN
AJXJOMT06T215ZZSR-JM6.352.781.21.513°
JOMT080320ZZSR-JM83.181.4213°
Part Number
JOMT06T215ZZSR-JM-FH7020
JOMT06T215ZZSR-JM-MP6120
JOMT06T215ZZSR-JM-MP6130
JOMT06T215ZZSR-JM-MP7130
JOMT06T215ZZSR-JM-MP7140
JOMT06T215ZZSR-JM-MP9120
JOMT06T215ZZSR-JM-MP9130
JOMT06T215ZZSR-JM-VP15TF
JOMT06T215ZZSR-JM-VP30RT
JOMT080320ZZSR-JM-FH7020
JOMT080320ZZSR-JM-MP6120
JOMT080320ZZSR-JM-MP6130
JOMT080320ZZSR-JM-MP7130
JOMT080320ZZSR-JM-MP7140
JOMT080320ZZSR-JM-MP9120
JOMT080320ZZSR-JM-MP9130
JOMT080320ZZSR-JM-VP15TF
JOMT080320ZZSR-JM-VP30RT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
F1
(mm)
RE
(mm)
B3
(°)
Notation Symbol Grade Symbol Preferred Hand Trusco Code IC
(mm)
S
(mm)
BS
(mm)
Hole Availability Hole Shape Breaker Availability Breaker Symbol Presence of CAD data
(2D/3D)

฿ 228.00

INSERTS 10 Piece(s) Available 15 Day(s) Steel6.352.781.21.513JOMT06T215ZZSR-JMFH7020----------

฿ 236.00

INSERTS 10 Piece(s) Available 15 Day(s) Steel6.352.781.21.513JOMT06T215ZZSR-JMMP6120-664-9661--------

฿ 236.00

MILLING CHIP 10 Piece(s) Available 15 Day(s) Steel---1.5-JOMT06T215ZZSR-JMMP6130R668-71136.352.781.2YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM3D

฿ 236.00

MILLING CHIP 10 Piece(s) Available 15 Day(s) Stainless Steel---1.5-JOMT06T215ZZSR-JMMP7130R668-71216.352.781.2YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM3D

฿ 236.00

MILLING CHIP 10 Piece(s) Available 15 Day(s) Stainless Steel---1.5-JOMT06T215ZZSR-JMMP7140R668-71306.352.781.2YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM3D

฿ 236.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy---1.5-JOMT06T215ZZSR-JMMP9120R-6.352.781.2YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM-

฿ 236.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy---1.5-JOMT06T215ZZSR-JMMP9130R-6.352.781.2YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM-

฿ 228.00

INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material6.352.781.21.513JOMT06T215ZZSR-JMVP15TF----------

฿ 228.00

INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel6.352.781.21.513JOMT06T215ZZSR-JMVP30RT----------

฿ 240.00

INSERTS 10 Piece(s) Available 15 Day(s) Steel83.181.4213JOMT080320ZZSR-JMFH7020----------

฿ 248.00

INSERTS 10 Piece(s) Available 15 Day(s) Steel83.181.4213JOMT080320ZZSR-JMMP6120-664-9670--------

฿ 248.00

MILLING CHIP 10 Piece(s) Available 15 Day(s) Steel---2-JOMT080320ZZSR-JMMP6130R668-714883.181.4YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM3D

฿ 248.00

MILLING CHIP 10 Piece(s) Available 15 Day(s) Stainless Steel---2-JOMT080320ZZSR-JMMP7130R668-715683.181.4YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM3D

฿ 248.00

MILLING CHIP 10 Piece(s) Available 15 Day(s) Stainless Steel---2-JOMT080320ZZSR-JMMP7140R668-716483.181.4YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM3D

฿ 248.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy---2-JOMT080320ZZSR-JMMP9120R-83.181.4YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM-

฿ 248.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy---2-JOMT080320ZZSR-JMMP9130R-83.181.4YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM-

฿ 240.00

INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material83.181.4213JOMT080320ZZSR-JMVP15TF----------

฿ 240.00

INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel83.181.4213JOMT080320ZZSR-JMVP30RT----------

Loading...

  1. 1
 

Basic Information

Shape (First Character in Model Number) Others Clearance Angle Others No. of Usable Corners 3
Precision M Honing S Material Type Coating
Compatible Cutter AJX