(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inserts for cutter JDMT○○○-ST.
[Features]
· Main cut relief angle 15°, ST breaker and hole.
· The standard for high feed machining with "2 step straight cutting edge" + "secondary cutting edge."
· Insert grade covering a wide range of work materials.
[Application]
· Insert for high-feed front milling machine cutter AJX.
· Insert for end mill used for press mold second punch machining.
Cutter insert JDMT○○○-ST image
Dimensional Outline Drawing
Compatible Cutter | Nominal code | Accuracy | Honing | Coating | Dimensions (mm) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
FH7020 | MP6120 | MP6130 | MP7130 | MP7140 | VP15TF | VP30RT | IC | S | BS | RE | AN | ||||
AJX | JDMT120420ZDSR-ST | M | S | ● | ● | ● | ● | ● | ● | ● | 12 | 4.76 | 2.5 | 2 | 15° |
JDMT140520ZDSR-ST | M | S | ● | ● | ● | ● | ● | ● | ● | 14 | 5.56 | 2.8 | 2 | 15° |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | D1 (mm) | S1 (mm) | F1 (mm) | Notation Symbol | Grade Symbol | Trusco Code | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 527.74 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | 12 | 4.76 | 2.5 | JDMT120420ZDSR-ST | FH7020 | - | - | ||
฿ 521.15 | MMC MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | 12 | 4.76 | 2.5 | JDMT120420ZDSR-ST | MP6120 | 668-6915 | - | ||
฿ 520.00 | MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | 12 | 4.76 | 2.5 | JDMT120420ZDSR-ST | MP6130 | 668-6923 | 3D | ||
฿ 520.00 | MILLING CHIP | 10 Piece(s) | 15 Day(s) | Stainless Steel | 12 | 4.76 | 2.5 | JDMT120420ZDSR-ST | MP7130 | 668-6931 | 3D | ||
฿ 520.00 | MILLING CHIP | 10 Piece(s) | 15 Day(s) | Stainless Steel | 12 | 4.76 | 2.5 | JDMT120420ZDSR-ST | MP7140 | 668-6940 | 3D | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 12 | 4.76 | 2.5 | JDMT120420ZDSR-ST | VP15TF | - | - | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel | 12 | 4.76 | 2.5 | JDMT120420ZDSR-ST | VP30RT | - | - | ||
฿ 583.37 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel | 14 | 5.56 | 2.8 | JDMT140520ZDSR-ST | FH7020 | - | - | ||
฿ 576.79 | MMC MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | 14 | 5.56 | 2.8 | JDMT140520ZDSR-ST | MP6120 | 668-6982 | - | ||
฿ 600.00 | MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel | 14 | 5.56 | 2.8 | JDMT140520ZDSR-ST | MP6130 | 668-6991 | 3D | ||
฿ 600.00 | MILLING CHIP | 10 Piece(s) | 15 Day(s) | Stainless Steel | 14 | 5.56 | 2.8 | JDMT140520ZDSR-ST | MP7130 | 668-7008 | 3D | ||
฿ 600.00 | MILLING CHIP | 10 Piece(s) | 15 Day(s) | Stainless Steel | 14 | 5.56 | 2.8 | JDMT140520ZDSR-ST | MP7140 | 668-7016 | 3D | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 14 | 5.56 | 2.8 | JDMT140520ZDSR-ST | VP15TF | - | - | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel | 14 | 5.56 | 2.8 | JDMT140520ZDSR-ST | VP30RT | - | - |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | D (15°) | No. of Usable Corners | 3 |
---|---|---|---|---|---|
RE(mm) | 2 | B3(°) | 15 | Precision | M |
Honing | S | Material Type | Coating | Compatible Cutter | AJX |
How can we improve?
How can we improve?