(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for cutter JDMT○○○-JM.
[Features]
· Main cut relief angle 15°, JM chip breaker and hole.
· The standard for high feed machining with "2 step straight cutting edge" + "secondary cutting edge."
· Insert grade covering a wide range of work materials.
[Application]
· Insert for high-feed front milling machine cutter AJX.
· Insert for end mill PMC used for press mold second punch machining.
Cutter insert JDMT○○○-JM Image
Dimensional Outline Drawing
Compatible Cutter | Nominal code | Accuracy | Honing | Coating | Dimensions (mm) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
FH7020 | MP6120 | MP6130 | MP7130 | MP7140 | VP15TF | VP30RT | lC | S | BS | RE | AN | ||||
AJX | JDMT09T320ZDSR-JM | M | S | ● | ● | ● | ● | ● | ● | ● | 9.525 | 3.97 | 1.8 | 2 | 15° |
JDMT120420ZDSR-JM | M | S | ● | ● | ● | ● | ● | ● | ● | 12 | 4.76 | 2.5 | 2 | 15° | |
JDMT140520ZDSR-JM | M | S | ● | ● | ● | ● | ● | ● | ● | 14 | 5.56 | 2.8 | 2 | 15° |
Part Number |
---|
JDMT140520ZDSR-JM-MP7130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | D1 (mm) | S1 (mm) | F1 (mm) | B3 (°) | Notation Symbol | Grade Symbol | Preferred Hand | Trusco Code | IC (mm) | S (mm) | BS (mm) | Wiper insert clearance angle (°) | Hole Availability | Hole Shape | Breaker Availability | Breaker Symbol | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 600.00 | MILLING CHIP | 10 Piece(s) | 40 Day(s) | Stainless Steel | - | - | - | - | JDMT140520ZDSR-JM | MP7130 | R | 668-6966 | 14 | 5.56 | 2.8 | 15° | Yes | Partial cylindrical hole + single-sided (40° to 60°) | One Side | JM | 3D |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | D (15°) | No. of Usable Corners | 3 |
---|---|---|---|---|---|
RE(mm) | 2 | Precision | M | Honing | S |
Material Type | Coating | Compatible Cutter | AJX |
Please check the type/dimensions/specifications of the part JDMT140520ZDSR-JM-MP7130 in the Insert for Cutter JDMT-JM series.
Part Number |
---|
JDMT09T320ZDSR-JM-MP7130 |
JDMT09T320ZDSR-JM-MP7140 |
JDMT09T320ZDSR-JM-VP15TF |
JDMT140520ZDSR-JM-MP7140 |
JDMT140520ZDSR-JM-VP15TF |
JDMT140520ZDSR-JM-VP30RT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | D1 (mm) | S1 (mm) | F1 (mm) | B3 (°) | Notation Symbol | Grade Symbol | Preferred Hand | Trusco Code | IC (mm) | S (mm) | BS (mm) | Wiper insert clearance angle (°) | Hole Availability | Hole Shape | Breaker Availability | Breaker Symbol | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 428.00 | 10 Piece(s) | 15 Day(s) | Stainless Steel | - | - | - | - | JDMT09T320ZDSR-JM | MP7130 | R | 668-6869 | 9.525 | 3.97 | 1.8 | 15° | Yes | Partial cylindrical hole + single-sided (40° to 60°) | One Side | JM | 3D | ||
฿ 428.00 | 10 Piece(s) | 15 Day(s) | Stainless Steel | - | - | - | - | JDMT09T320ZDSR-JM | MP7140 | R | 668-6877 | 9.525 | 3.97 | 1.8 | 15° | Yes | Partial cylindrical hole + single-sided (40° to 60°) | One Side | JM | 3D | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 9.525 | 3.97 | 1.8 | 15 | JDMT09T320ZDSR-JM | VP15TF | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 600.00 | 10 Piece(s) | 15 Day(s) | Stainless Steel | - | - | - | - | JDMT140520ZDSR-JM | MP7140 | R | 668-6974 | 14 | 5.56 | 2.8 | 15° | Yes | Partial cylindrical hole + single-sided (40° to 60°) | One Side | JM | 3D | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 14 | 5.56 | 2.8 | 15 | JDMT140520ZDSR-JM | VP15TF | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel | 14 | 5.56 | 2.8 | 15 | JDMT140520ZDSR-JM | VP30RT | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?