1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert for Cutter JDMT-JM (Part Number)

MILLING CHIP

Insert for Cutter JDMT-JM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 428.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for cutter JDMT○○○-JM.
[Features]
· Main cut relief angle 15°, JM chip breaker and hole.
· The standard for high feed machining with "2 step straight cutting edge" + "secondary cutting edge."
· Insert grade covering a wide range of work materials.
[Application]
· Insert for high-feed front milling machine cutter AJX.
· Insert for end mill PMC used for press mold second punch machining.

Cutter insert JDMT○○○-Details of JM

Cutter insert JDMT○○○-JM Image

Cutter insert JDMT○○○-JM Image

Cutter insert JDMT○○○-JM dimensions

Dimensional Outline Drawing

Dimensional Outline Drawing

 
Compatible CutterNominal codeAccuracyHoningCoatingDimensions (mm)
FH7020MP6120MP6130MP7130MP7140VP15TFVP30RTlCSBSREAN
AJXJDMT09T320ZDSR-JMMS9.5253.971.8215°
JDMT120420ZDSR-JMMS124.762.5215°
JDMT140520ZDSR-JMMS145.562.8215°
Part Number
JDMT140520ZDSR-JM-MP6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
F1
(mm)
B3
(°)
Notation Symbol Grade Symbol Preferred Hand Trusco Code IC
(mm)
S
(mm)
BS
(mm)
Wiper insert clearance angle
(°)
Hole Availability Hole Shape Breaker Availability Breaker Symbol Presence of CAD data
(2D/3D)

฿ 600.00

MILLING CHIP 10 Piece(s) 40 Day(s) Steel----JDMT140520ZDSR-JMMP6130R668-6958145.562.815°YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM3D

Loading...

  1. 1
 

Basic Information

Shape (First Character in Model Number) Others Clearance Angle D (15°) No. of Usable Corners 3
RE(mm) 2 Precision M Honing S
Material Type Coating Compatible Cutter AJX

Please check the type/dimensions/specifications of the part JDMT140520ZDSR-JM-MP6130 in the Insert for Cutter JDMT-JM series.

Products with similar specification

Part Number
JDMT09T320ZDSR-JM-MP7130
JDMT09T320ZDSR-JM-MP7140
JDMT09T320ZDSR-JM-VP15TF
JDMT140520ZDSR-JM-MP7130
JDMT140520ZDSR-JM-MP7140
JDMT140520ZDSR-JM-VP15TF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
F1
(mm)
B3
(°)
Notation Symbol Grade Symbol Preferred Hand Trusco Code IC
(mm)
S
(mm)
BS
(mm)
Wiper insert clearance angle
(°)
Hole Availability Hole Shape Breaker Availability Breaker Symbol Presence of CAD data
(2D/3D)

฿ 428.00

10 Piece(s) 15 Day(s) Stainless Steel----JDMT09T320ZDSR-JMMP7130R668-68699.5253.971.815°YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM3D

฿ 428.00

10 Piece(s) 15 Day(s) Stainless Steel----JDMT09T320ZDSR-JMMP7140R668-68779.5253.971.815°YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM3D

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material9.5253.971.815JDMT09T320ZDSR-JMVP15TF-----------

฿ 600.00

10 Piece(s) 40 Day(s) Stainless Steel----JDMT140520ZDSR-JMMP7130R668-6966145.562.815°YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM3D

฿ 600.00

10 Piece(s) 15 Day(s) Stainless Steel----JDMT140520ZDSR-JMMP7140R668-6974145.562.815°YesPartial cylindrical hole + single-sided (40° to 60°)One SideJM3D

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material145.562.815JDMT140520ZDSR-JMVP15TF-----------