1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter CPMT○○○-M○

Insert for Cutter CPMT○○○-M○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for Rough Plunging End Mill PMR.
[Features]
·The sharpness and strength of the low-resistance blade type that demonstrates its power as it goes deeper.
·In addition to ``thrusting'', it can also ``sideways feed'' and ``tilt''.
[Applications]
·Wall roughing.

 
Part Number
CPMT1205ZPEN-M2-VP15TF
CPMT1205ZPEN-M3-VP15TF
CPMT1906ZPEN-M2-VP15TF
CPMT1906ZPEN-M3-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD1
(mm)
S1
(mm)
RE
(mm)
Notation Symbol

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote 12.75.560.8CPMT1205ZPEN-M2

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote 12.75.561.2CPMT1205ZPEN-M3

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote 19.056.350.8CPMT1906ZPEN-M2

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote 19.056.351.2CPMT1906ZPEN-M3

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) C (80° Diamond) Clearance Angle P (11°) Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material
F1(mm) 1.4 Precision M Honing E
Grade Symbol VP15TF Material Type Coating Compatible Cutter PMR