1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter CCMX○○○-A (Part Number)

Insert for Cutter CCMX○○○-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 505.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for DCCC cutters. Long blade cutter.

 
Part Number
CCMX09T308EN-A-F7030
CCMX09T308EN-A-UP20M
CCMX09T308EN-A-VP15TF
CCMX083508EN-A-F7030
CCMX083508EN-A-UP20M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
Notation Symbol Grade Symbol

฿ 505.97

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel9.5253.97CCMX093508EN-AF7030

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron9.5253.97CCMX09T308EN-AUP20M

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material9.5253.97CCMX093508EN-AVP15TF

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel7.943.5CCMX083508EN-AF7030

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel7.943.5CCMX083508EN-AUP20M

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) C (80° Diamond) Clearance Angle C (7°) RE(mm) 0.8
Precision M Honing E Material Type Coating
Compatible Cutter DCCC