1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter APMT○○○-H○【1-10 Pieces Per Package】

Insert for Cutter APMT○○○-H○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 422.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

An insert for rotary tools for BAP cutters. The cutting edge is reinforced for excellent wear resistance.

Part Number
APMT1135PDER-H1-F7030
APMT1135PDER-H1-HTI10
APMT1135PDER-H1-NX2525
APMT1135PDER-H1-NX4545
APMT1135PDER-H1-VP15TF
APMT1135PDER-H2-F7030
APMT1135PDER-H2-HTI10
APMT1135PDER-H2-NX2525
APMT1135PDER-H2-NX4545
APMT1135PDER-H2-VP15TF
APMT1135PDER-H3-F7030
APMT1135PDER-H4-F7030
APMT1135PDER-H6-F7030
APMT1604PDER-H1-F7030
APMT1604PDER-H2-F7030
APMT1604PDER-H2-HTI10
APMT1604PDER-H2-NX2525
APMT1604PDER-H2-NX4545
APMT1604PDER-H2-VP15TF
APMT1604PDER-H4-F7030
APMT1604PDER-H6-F7030
APMT1604PDER-H8-F7030
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWork Material S1
(mm)
F1
(mm)
RE
(mm)
Notation Symbol Grade Symbol Material Type Compatible Cutter

฿ 505.97

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel3.51.50.4APMT1135PDER-H1F7030CoatingBAP300SPM2

฿ 422.52

MME MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal3.51.50.4APMT1135PDER-H1HTi10CarbideBAP300SPM2

฿ 422.52

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron3.51.50.4APMT1135PDER-H1NX2525CermetBAP300SPM2

฿ 422.52

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel3.51.50.4APMT1135PDER-H1NX4545CermetBAP300SPM2

฿ 455.80

MME MILLING CHIP 10 Piece(s) 16 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material3.51.50.4APMT1135PDER-H1VP15TFCoatingBAP300SPM2

฿ 505.97

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel3.51.20.8APMT1135PDER-H2F7030CoatingBAP300SPM2

฿ 422.52

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal3.51.20.8APMT1135PDER-H2HTi10CarbideBAP300SPM2

฿ 422.52

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron3.51.20.8APMT1135PDER-H2NX2525CermetBAP300SPM2

฿ 422.52

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel3.51.20.8APMT1135PDER-H2NX4545CermetBAP300SPM2

฿ 4,522.00

MME MILLING CHIP 10 Pack(s)

10 Pieces Per Package

11 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material3.51.20.8APMT1135PDER-H2VP15TFCoatingBAP300SPM2

฿ 505.97

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel3.50.81.2APMT1135PDER-H3F7030CoatingBAP300SPM2

฿ 505.97

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel3.50.41.6APMT1135PDER-H4F7030CoatingBAP300SPM2

฿ 505.97

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel3.50.42.4APMT1135PDER-H6F7030CoatingBAP300SPM2

฿ 573.70

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel4.761.70.4APMT1604PDER-H1F7030CoatingBAP400SRM2

฿ 573.70

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel4.761.40.8APMT1604PDER-H2F7030CoatingBAP400SRM2

฿ 469.08

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal4.761.40.8APMT1604PDER-H2HTi10CarbideBAP400SRM2

฿ 469.08

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron4.761.40.8APMT1604PDER-H2NX2525CermetBAP400SRM2

฿ 469.08

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel4.761.40.8APMT1604PDER-H2NX4545CermetBAP400SRM2

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material4.761.40.8APMT1604PDER-H2VP15TFCoatingBAP400SRM2

฿ 573.70

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel4.760.41.6APMT1604PDER-H4F7030CoatingBAP400SRM2

฿ 573.70

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel4.760.42.4APMT1604PDER-H6F7030CoatingBAP400SRM2

฿ 573.70

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel4.760.43.2APMT1604PDER-H8F7030CoatingBAP400SRM2

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) A (85° Parallelogram) Clearance Angle P (11°) Precision M
Honing E