1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert for Cutter AOMT-M【1-10 Pieces Per Package】 (Part Number)

INSERT FOR ROTATING TOOLS

Insert for Cutter AOMT-M
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 320.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for APX cutters. This is the first recommended blade shape that emphasizes sharpness.

 
Part Number
AOMT184820PEER-M-MP6120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material No. of Usable Corners L1
(mm)
L2
(mm)
S1
(mm)
F1
(mm)
RE
(mm)
Notation Symbol Grade Symbol Trusco Code Compatible Cutter Presence of CAD data
(2D/3D)

฿ 372.00

INSERT FOR ROTATING TOOLS 10 Piece(s) Available 15 Day(s) Steel21894.80.42AOMT184820PEER-MMP6120667-7282APX40003D

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) A (85° Parallelogram) Clearance Angle Others Precision M
Honing E Material Type Coating

Please check the type/dimensions/specifications of the part AOMT184820PEER-M-MP6120 in the Insert for Cutter AOMT-M series.

Products with similar specification

Part Number
AOMT123602PEER-M-MP9120
AOMT123602PEER-M-MP9130
AOMT123602PEER-M-VP15TF
AOMT184820PEER-M-MP9120
AOMT184820PEER-M-MP9130
AOMT184820PEER-M-VP15TF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material No. of Usable Corners L1
(mm)
L2
(mm)
S1
(mm)
F1
(mm)
RE
(mm)
Notation Symbol Grade Symbol Trusco Code Compatible Cutter Presence of CAD data
(2D/3D)

฿ 330.00

10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy2126.63.61.80.2AOMT123602PEER-MMP9120667-6308APX30003D

฿ 330.00

10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy2126.63.61.80.2AOMT123602PEER-MMP9130667-6316APX30003D

฿ 320.00

10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material-126.63.61.80.2AOMT123602PEER-MVP15TF-APX3000-

฿ 372.00

10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy21894.80.42AOMT184820PEER-MMP9120667-7291APX40003D

฿ 372.00

10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy21894.80.42AOMT184820PEER-MMP9130667-7304APX40003D

฿ 360.00

10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material-1894.80.42AOMT184820PEER-MVP15TF-APX4000-