(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for rotary tools for APX cutters. Reinforced cutting edge for excellent wear resistance
Part Number |
---|
AOMT184816PEER-H-MP9120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | L1 (mm) | L2 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Notation Symbol | Grade Symbol | Trusco Code | Compatible Cutter | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 372.00 | INSERT FOR ROTATING TOOLS | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 2 | 18 | 9 | 4.8 | 0.4 | 1.6 | AOMT184816PEER-H | MP9120 | 667-7215 | APX4000 | 3D |
Loading...
Shape (First Character in Model Number) | A (85° Parallelogram) | Clearance Angle | Others | Precision | M |
---|---|---|---|---|---|
Honing | E | Material Type | Coating |
Please check the type/dimensions/specifications of the part AOMT184816PEER-H-MP9120 in the Insert for Cutter AOMT○○○-H series.
Part Number |
---|
AOMT123604PEER-H-MP7130 |
AOMT123604PEER-H-MP9120 |
AOMT123604PEER-H-MP9130 |
AOMT184816PEER-H-MP9130 |
AOMT184816PEER-H-VP15TF |
AOMT184816PEER-H-VP20RT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | L1 (mm) | L2 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Notation Symbol | Grade Symbol | Trusco Code | Compatible Cutter | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 330.00 | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 2 | 12 | 6.6 | 3.6 | 1.6 | 0.4 | AOMT123604PEER-H | MP7130 | 667-6341 | APX3000 | 3D | |
฿ 330.00 | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 2 | 12 | 6.6 | 3.6 | 1.6 | 0.4 | AOMT123604PEER-H | MP9120 | 667-6359 | APX3000 | 3D | |
฿ 330.00 | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 2 | 12 | 6.6 | 3.6 | 1.6 | 0.4 | AOMT123604PEER-H | MP9130 | 667-6367 | APX3000 | 3D | |
฿ 372.00 | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 2 | 18 | 9 | 4.8 | 0.4 | 1.6 | AOMT184816PEER-H | MP9130 | 667-7223 | APX4000 | 3D | |
฿ 360.00 | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | - | 18 | 9 | 4.8 | 0.4 | 1.6 | AOMT184816PEER-H | VP15TF | - | APX4000 | - | |
฿ 360.00 | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron | - | 18 | 9 | 4.8 | 0.4 | 1.6 | AOMT184816PEER-H | VP20RT | - | APX4000 | - |
How can we improve?
How can we improve?