1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter AOGT○○○-GM

Insert for Cutter AOGT○○○-GM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 428.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for APX cutters. For processing aluminum.

 
Part Number
AOGT123602PEFR-GM-TF15
AOGT123604PEFR-GM-TF15
AOGT123608PEFR-GM-TF15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipF1
(mm)
RE
(mm)
Notation Symbol

฿ 4,850.00

MME MILLING CHIP 10 Piece(s) 13 Day(s) 1.80.2AOGT123602PEFR-GM

฿ 478.00

MME MILLING CHIP 10 Piece(s) 16 Day(s) 1.60.4AOGT123604PEFR-GM

฿ 428.00

INSERT FOR ROTATING TOOLS 10 Piece(s) Available 15 Day(s) 1.20.8AOGT123608PEFR-GM

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) A (85° Parallelogram) Clearance Angle Others Work Material Non-Ferrous Metal
L1(mm) 12 L2(mm) 6.6 S1(mm) 3.6
Precision G Honing F Grade Symbol TF15
Material Type Carbide Compatible Cutter APX3000