(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Shape: A (85° parallelogram) "Material features"· UP20M represents a carbide alloy base material.
Shape (First Character in Model Number) | A (85° Parallelogram) | Clearance Angle | E (20°) | Work Material | Steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
L1(mm) | 15.875 | L2(mm) | 9.525 | S1(mm) | 3.18 |
RE(mm) | 0.8 | Precision | M | Honing | E |
Notation Symbol | AEMW150308ER | Grade Symbol | UTi20T | Material Type | Carbide |
Compatible Cutter | BAE |
How can we improve?
How can we improve?