1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Type ○○ without RN Holes RNGN○○○ (RNGN090300-MBS140)

MME INSERTS

Type ○○ without RN Holes RNGN○○○ (RNGN090300-MBS140)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CBN Insert for Turning

 
Part Number
RNGN090300-MBS140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotation Symbol Dimension D1
(mm)

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote RNGN0903009.525

Loading...

  1. 1

Basic Information

Shape R (Round) Application Outer Diameter / Inner Diameter work material Cast Iron
Rake angle Negative Selfishly No Preferred Hand Material Details MBS140
Material Type Solid CBN Dimension S1(mm) 3.18 Breaker No breaker
Use For Machining of Cast Iron