(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CBN insert for turning.
Shape | R (Round) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive |
Please check the type/dimensions/specifications of the part RCMT0602M0-MP3025 in the RC With Hole ○○-Type, RCMT○○○ series.
Part Number |
---|
RCMT0602M0-NX2525 |
RCMT0602M0-NX3035 |
RCMT0602M0-UTI20T |
RCMT0803M0-MP3025 |
RCMT0803M0-NX2525 |
RCMT0803M0-NX3035 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | RCMT0602M0 | NX2525 | Cermet | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | RCMT0602M0 | NX3035 | Cermet | ||
฿ 290.09 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | RCMT0602M0 | UTi20T | Carbide alloy | ||
฿ 360.84 | 10 Piece(s) | 15 Day(s) | Steel | RCMT0803M0 | MP3025 | Coated cermet | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | RCMT0803M0 | NX2525 | Cermet | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | RCMT0803M0 | NX3035 | Cermet |
How can we improve?
How can we improve?