1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RCGT-AZ With RC Hole (RCGT10T3M0-AZ-HTI10)

MME MILLING CHIP

RCGT-AZ With RC Hole (RCGT10T3M0-AZ-HTI10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum alloy turning chip breaker RCGT○○○-AZ.
[Features]
· Circular, positive insert, with holes.
· Smooth and sharp machinability.
· Glossy, beautiful surface finish.
· Suppresses burrs in work material.
· Unique curved cutting edge for precise cutting chip control with excellent sharpness.
· Great increase in chip weld-resistance with insert surface having a polished finish.
[Application]
· Ideal for turning various aluminum alloys.

 
Part Number
RCGT10T3M0-AZ-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotation Symbol

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote RCGT10T3M0-AZ

Loading...

  1. 1

Basic Information

Shape R (Round) Application Outer Diameter / Inner Diameter work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Breaker Use Finish Rake angle Positive Material Details HTi10
Material Type Carbide alloy