(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CBN sintered body insert. PCD (diamond sintered body) insert handles ultra high-speed finish cutting.
Part Number |
---|
NP-GDCN2004PDSR3-MB730 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (First Character in Model Number) | Clearance Angle | Work Material | No. of Usable Corners | L1 (mm) | L2 (mm) | D1 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Precision | Notation Symbol | Grade Symbol | Material Type | Preferred Hand | Compatible Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Others | Others | Cast Iron | 1 | 20 | 12.7 | - | 4.76 | - | 0.8 | C | NP-GDCN2004PDSR3 | MB730 | Ultra High Pressure CBN | - | NF10000 |
Loading...
How can we improve?
How can we improve?