(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CBN sintered body insert. PCD (diamond sintered body) insert handles ultra high-speed finish cutting.
Part Number |
---|
LDCN190412R-MB730 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (First Character in Model Number) | Clearance Angle | Work Material | No. of Usable Corners | L1 (mm) | L2 (mm) | D1 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Precision | Notation Symbol | Grade Symbol | Material Type | Preferred Hand | Compatible Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,174.00 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | L (Rectangular) | D (15°) | Cast Iron | 1 | 19.05 | 1.7 | - | 4.76 | - | 1.2 | C | LDCN190412R | MB730 | Ultra High Pressure CBN | Right | AF5000 |
Loading...
Please check the type/dimensions/specifications of the part LDCN190412R-MB730 in the CBN&PCD Insert series.
Part Number |
---|
GDCN2004PDFR3-MD220 |
LDCN190412L-MD220 |
LDCN190412R-MD220 |
NP-GDCN2004PDSR3-MB730 |
NP-GDCW1240PDFR2-MD220 |
NP-WFC42ZFER2-MD220 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape (First Character in Model Number) | Clearance Angle | Work Material | No. of Usable Corners | L1 (mm) | L2 (mm) | D1 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Precision | Notation Symbol | Grade Symbol | Material Type | Preferred Hand | Compatible Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | Others | Others | Non-Ferrous Metal | 1 | 20 | 12.7 | - | 4.76 | - | 1.2 | C | GDCN2004PDFR3 | MD220 | Ultra High Pressure PCD | - | NF10000、QF10000 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | - | D (15°) | - | - | 19.05 | 1.7 | - | 4.76 | - | 1.2 | C | LDCN190412R | MD220 | Ultra High Pressure PCD | Left | AF5000 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | - | D (15°) | - | - | 19.05 | 12.7 | - | 4.76 | - | 1.2 | C | LDCN190412R | MD220 | Ultra High Pressure PCD | Right | AF5000 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | Others | Others | Cast Iron | 1 | 20 | 12.7 | - | 4.76 | - | 0.8 | C | NP-GDCN2004PDSR3 | MB730 | Ultra High Pressure CBN | - | NF10000 | ||
฿ 3,316.67 | 1 Piece(s) | 20 Day(s) | Others | D (15°) | Non-Ferrous Metal | 1 | 9.5 | 12 | - | 4 | 2 | - | C | NP-GDCW1240PDFR2 | MD220 | Ultra High Pressure PCD | - | V10000 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | Others | F (25°) | - | - | - | - | 12.4 | 3.175 | 2.4 | - | C | NP-WFC42ZFER2 | MD220 | Ultra High Pressure PCD | - | BF407 |
How can we improve?
How can we improve?