1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CBN&PCD Insert

CBN&PCD Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CBN sintered body insert. PCD (diamond sintered body) insert handles ultra high-speed finish cutting.

 
Part Number
GDCN2004PDFR3-MD220
LDCN190412L-MD220
LDCN190412R-MB730
LDCN190412R-MD220
NP-GDCN2004PDSR3-MB730
NP-GDCW1240PDFR2-MD220
NP-WFC42ZFER2-MD220
OEMX12T3ETR1-MB730
SL-ONEN120404ASN-BC5030
SPEN1203EETR1-MB710
TPEW1303ZPTR2-MB710
WEEW13T3AGFR3C-MD220
WEEW13T3AGTR3C-MB710
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) Clearance Angle Work Material No. of Usable Corners L1
(mm)
L2
(mm)
D1
(mm)
S1
(mm)
F1
(mm)
RE
(mm)
Precision Notation Symbol Grade Symbol Material Type Preferred Hand Compatible Cutter

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote OthersOthersNon-Ferrous Metal12012.7-4.76-1.2CGDCN2004PDFR3MD220Ultra High Pressure PCD-NF10000、QF10000

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote -D (15°)--19.051.7-4.76-1.2CLDCN190412RMD220Ultra High Pressure PCDLeftAF5000

฿ 4,174.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) L (Rectangular)D (15°)Cast Iron119.051.7-4.76-1.2CLDCN190412RMB730Ultra High Pressure CBNRightAF5000

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote -D (15°)--19.0512.7-4.76-1.2CLDCN190412RMD220Ultra High Pressure PCDRightAF5000

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote OthersOthersCast Iron12012.7-4.76-0.8CNP-GDCN2004PDSR3MB730Ultra High Pressure CBN-NF10000

฿ 3,316.67

MME MILLING CHIP 1 Piece(s) 20 Day(s) OthersD (15°)Non-Ferrous Metal19.512-42-CNP-GDCW1240PDFR2MD220Ultra High Pressure PCD-V10000

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote OthersF (25°)----12.43.1752.4-CNP-WFC42ZFER2MD220Ultra High Pressure PCD-BF407

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote O (Octagonal)E (20°)Cast Iron1--12.73.971-MOEMX12T3ETR1MB730Ultra High Pressure CBN-MB730

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote O (Octagonal)N (0°)Cast Iron1--12.74.76-0.4ESL-ONEN120404ASNBC5030Ultra High Pressure, Coating CBN-AOX445

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote S (Square)P (11°)Cast Iron1--12.73.1751.4-ESPEN1203EETR1MB710Ultra High Pressure CBN-FBP415

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote T (Triangular)P (11°)Cast Iron1--7.943.182-ETPEW1303ZPTR2MB710Ultra High Pressure CBN-PMF

฿ 3,232.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) OthersOthersNon-Ferrous Metal116.4816.6-3.97-1.5EWEEW13T3AGFR3CMD220Ultra High Pressure PCD-ASX445

฿ 2,499.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) OthersOthersCast Iron116.4816.6-3.9731.5EWEEW13T3AGTR3CMB710Ultra High Pressure CBN-ASX445

Loading...

  1. 1