1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

80° Type ○○ With WC Holes, WCMW (L) ○○○

80° Type ○○ With WC Holes, WCMW (L) ○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,940.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for lathe turning

 
Part Number
WCMW06T304-MD220
WCMW040202-MD220
WCMWL30202-MD220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Dimension D1
(mm)
Dimension S1
(mm)
Dimension Re
(mm)
Size d2
(mm)

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 0.40.4WCMW06T3049.5253.970.44.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 0.20.2WCMW0402026.352.380.22.8

฿ 3,940.00

MME INSERTS 1 Piece(s) 15 Day(s) 0.20.2WCMWL302024.762.380.22.3

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 1
work material Non-Ferrous Metal Rake angle Positive Material Details MD220
Material Type PCD Breaker No breaker Use Finish Cutting