1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Type ○○ without CN Holes CNGN○○○ (CNGN120404-MBS140)

MME INSERTS

80° Type ○○ without CN Holes CNGN○○○ (CNGN120404-MBS140)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CBN Insert for Turning

 
Part Number
CNGN120404-MBS140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Dimension Re
(mm)

฿ 11,254.00

MME INSERTS 1 Piece(s) 15 Day(s) 0.40.4CNGN1204040.4

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Cast Iron
Rake angle Negative Material Details MBS140 Material Type Solid CBN
Dimension D1(mm) 12.7 Dimension S1(mm) 4.76 Breaker No breaker
Use For Machining of Cast Iron

Please check the type/dimensions/specifications of the part CNGN120404-MBS140 in the 80° Type ○○ without CN Holes CNGN○○○ series.

Products with similar specification

Part Number
CNGN120408-MBS140
CNGN120412-MBS140
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Dimension Re
(mm)

฿ 999,999,999.00

1 Piece(s) Quote 0.80.8CNGN1204080.8

฿ 999,999,999.00

1 Piece(s) Quote 1.21.2CNGN1204121.2