(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
○○ Type with interpolated 80° WP holes for medium-duty cutting of carbon steel, steel alloy, stainless steel and mild steel, WPMT○○○-MV.
[Features]
· The combination of positive land flute and a large rake angle for low cutting-resistance.
· Spherical dots work for a wide range of cutting conditions.
· 80° hex positive insert, with holes.
· US7020 is made of stainless steel and executes stable cutting (standard for cutting state).
· NX2525 are stable cuts of steel, stainless steel and cast iron (estimated cutting condition).
· NX3035, MP3025 and VP45N are made of steel, and for general cutting (criterion of cutting conditions).
[Application]
· Interpolation breaker for medium-duty cutting and turning of carbon steel, steel alloy, stainless steel and mild steel.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 295.39 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.2 | 0.2 | WPMT040202-MV | MP3025 | Coated cermet | ||
฿ 229.94 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | WPMT040202-MV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | WPMT040202-MV | NX3035 | Cermet | ||
฿ 295.39 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | WPMT040202-MV | VP15TF | Coating | ||
฿ 295.39 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | 0.4 | 0.4 | WPMT040204-MV | MP3025 | Coated cermet | ||
฿ 229.94 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | WPMT040204-MV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | WPMT040204-MV | NX3035 | Cermet | ||
฿ 306.28 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | 0.4 | 0.4 | WPMT040204-MV | US735 | Coating | ||
฿ 306.28 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | WPMT040204-MV | VP15TF | Coating | ||
฿ 295.39 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | 0.4 | 0.4 | WPMT040204-MV | VP45N | Coated cermet | ||
฿ 372.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.4 | 0.4 | WPMT060304-MV | MP3025 | Coated cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | WPMT060304-MV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | WPMT060304-MV | NX3035 | Cermet | ||
฿ 372.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | 0.4 | 0.4 | WPMT060304-MV | UE6020 | Coating | ||
฿ 372.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | 0.4 | 0.4 | WPMT060304-MV | US735 | Coating | ||
฿ 372.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | WPMT060304-MV | VP15TF | Coating | ||
฿ 372.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.8 | 0.8 | WPMT060308-MV | MP3025 | Coated cermet | ||
฿ 294.18 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | WPMT060308-MV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.8 | 0.8 | WPMT060308-MV | NX3035 | Cermet | ||
฿ 372.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | 0.8 | 0.8 | WPMT060308-MV | UE6020 | Coating | ||
฿ 372.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | WPMT060308-MV | US735 | Coating | ||
฿ 372.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | WPMT060308-MV | VP15TF | Coating | ||
฿ 372.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.8 | 0.8 | WPMT060308-MV | VP45N | Coated cermet |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive |
How can we improve?
How can we improve?