(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for turning.
Part Number |
---|
WCMT020102-AP25N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 416.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | WCMT020102 | AP25N | Coated cermet |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive |
Please check the type/dimensions/specifications of the part WCMT020102-AP25N in the 80° WC With Hole ○○ Type WCMT○○○○ series.
Part Number |
---|
WCMT020102-MP3025 |
WCMT020102-NX2525 |
WCMT020102-NX3035 |
WCMT020102-UE6020 |
WCMT020102-US735 |
WCMT020102-UTI20T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 416.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.2 | 0.2 | WCMT020102 | MP3025 | Carbide alloy | ||
฿ 324.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | WCMT020102 | NX2525 | Cermet | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | WCMT020102 | NX3035 | Cermet | ||
฿ 416.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.2 | 0.2 | WCMT020102 | UE6020 | Coating | ||
฿ 416.00 | 10 Piece(s) | 40 Day(s) | Stainless Steel | 0.2 | 0.2 | WCMT020102 | US735 | Coating | ||
฿ 324.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | WCMT020102 | UTi20T | Carbide alloy |
How can we improve?
How can we improve?