1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

80° WC With Hole ○○ Type WCGT○○○○ (R/L)【1-10 Pieces Per Package】

80° WC With Hole ○○ Type WCGT○○○○ (R/L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 502.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Good cutting chip control under medium feed conditions.

 
Part Number
WCGT020102L-HTI10
WCGT020102L-NX2525
WCGT020102R-NX2525
WCGT020104L-HTI10
WCGT020104L-NX2525
WCGT020104R-NX2525
WCGTL30202L-NX2525
WCGTL30204L-NX2525
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 3,728.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2WCGT020102LHTi10Carbide alloy

฿ 502.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.20.2WCGT020102LNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.20.2WCGT020102RNX2525Cermet

฿ 502.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4WCGT020104LHTi10Carbide alloy

฿ 502.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.40.4WCGT020104LNX2525Cermet

฿ 502.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.40.4WCGT020104RNX2525Cermet

฿ 502.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.20.2WCGTL30202LNX2525Cermet

฿ 502.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.40.4WCGTL30204LNX2525Cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Positive