(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Good cutting chip control under medium feed conditions.
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Positive |
Please check the type/dimensions/specifications of the part WBGTL30204R-F-NX2525 in the 80° WB With Hole ○○ Type WBMT○○○○ (R/L)-F series.
Part Number |
---|
WBGT020102L-F-NX2525 |
WBGT020102L-F-VP15TF |
WBGT020104L-F-MP3025 |
WBGTL30204R-F-VP15TF |
WBGTL302V3L-F-NX2525 |
WBGTL302V3L-F-VP15TF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 502.00 | 10 Piece(s) | 15 Day(s) | Left Handed | 0.2 | 0.2 | WBGT020102L-F | NX2525 | Cermet | ||
฿ 653.00 | 10 Piece(s) | 15 Day(s) | Left Handed | 0.2 | 0.2 | WBGT020102L-F | VP15TF | Coating | ||
฿ 653.00 | 10 Piece(s) | 15 Day(s) | Left Handed | 0.4 | 0.4 | WBGT020104L-F | MP3025 | Coated cermet | ||
฿ 653.00 | 10 Piece(s) | 40 Day(s) | Right Handed | 0.4 | 0.4 | WBGTL30204R-F | VP15TF | Coating | ||
฿ 502.00 | 10 Piece(s) | 40 Day(s) | Left Handed | - | 0.03 | WBGTL302V3L-F | NX2525 | Cermet | ||
฿ 653.00 | 10 Piece(s) | 40 Day(s) | Left Handed | - | 0.03 | WBGTL302V3L-F | VP15TF | Coating |
How can we improve?
How can we improve?