1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

60° Type ○○ without TC Holes TCGN○○○ (TCGN060104-HTI10)

MME INSERTS

60° Type ○○ without TC Holes TCGN○○○ (TCGN060104-HTI10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
TCGN060104-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotation Symbol

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote TCGN060104

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Rake angle Positive Corner R 0.4 Corner R Re(mm) 0.4
Material Details HTi10 Material Type Carbide alloy