1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

35°, VD with Hole, ○○-Type VDGX (VDGX160302L-HTI10)

MME INSERTS

35°, VD with Hole, ○○-Type VDGX (VDGX160302L-HTI10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
VDGX160302L-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Corner R Corner R Re
(mm)
Notation Symbol

฿ 702.00

MME INSERTS 10 Piece(s) 40 Day(s) Left Handed0.20.2VDGX160302L

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Breaker Use Medium Cutting Rake angle Positive Material Details HTi10
Material Type Carbide alloy

Please check the type/dimensions/specifications of the part VDGX160302L-HTI10 in the 35°, VD with Hole, ○○-Type VDGX series.

Products with similar specification

Part Number
VDGX160302R-HTI10
VDGX160304L-HTI10
VDGX160304R-HTI10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly Corner R Corner R Re
(mm)
Notation Symbol

฿ 702.00

10 Piece(s) 15 Day(s) Right Handed0.20.2VDGX160302R

฿ 702.00

10 Piece(s) 15 Day(s) Left Handed0.40.4VDGX160304L

฿ 702.00

10 Piece(s) 15 Day(s) Right Handed0.40.4VDGX160304R