1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SEE2L Double Flute Carbide End Mill (L)

MME SOLID CARBIDE END MILLS

SEE2L Double Flute Carbide End Mill (L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SEE-2L: Carbide substrate, 2-flute general end mill.

Part Number
SEE2030L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Blade diameter (DC)(φ) 3 work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade length (APMX)(mm) 15
Number of flutes(sheet) 2 Type Square Coating Non-Coated
Shank diameter (DCON)(mm) 6 Overall Length (L)(mm) 55 Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting
Blade tip shape With Lead Torsion Angle (θ) Powerful Helix (45° to 60°) Helix Angle Details (θ) 45
Flute Diameter Tolerance(mm) 0~-0.02 Below Head Taper Angle B1(°) 15