1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

H.S.S High Speed Steel Hole Saw

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 729.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Supports a wide range of work materials from iron plate to PVC and wood.
· Features outstanding usability.
· A wide lineup covering products with diameters from 12 mm to 170 mm to support any application.
· The blade edge has a bimetal structure which uses cobalt HSS (SKH-59).
· Cannot be used in drilling machines.

 
Part Number
HSS-12
HSS-13
HSS-14
HSS-15
HSS-16
HSS-18
HSS-19
HSS-20
HSS-21
HSS-22
HSS-25
HSS-27
HSS-28
HSS-30
HSS-32
HSS-33
HSS-35
HSS-38
HSS-40
HSS-42
HSS-45
HSS-50
HSS-51
HSS-53
HSS-54
HSS-55
HSS-60
HSS-65
HSS-70
HSS-75
HSS-80
HSS-100
HSS-TB-09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBore Diameter
(mm)
shank diameter
(mm)
Details Type Overall Length
(mm)
Chip Removal Opening
(holes)
Effective Length
(mm)
Set Caliber
(mm)
Set Type Set Content

฿ 729.00

HOLE SAWS 1 Piece(s) 12 Day(s) -126HSS Hole Saw (HSS)62-24---

฿ 729.00

HOLE SAWS 1 Piece(s) 14 Day(s) -136HSS Hole Saw (HSS)62-24---

฿ 735.86

HOLE SAWS 1 Piece(s) 10 Day(s) -146HSS Hole Saw (HSS)62-24---

฿ 729.00

HOLE SAWS 1 Piece(s) 14 Day(s) -156HSS Hole Saw (HSS)62224---

฿ 759.78

HOLE SAWS 1 Piece(s) Same day -166HSS Hole Saw (HSS)62224---

฿ 729.00

HOLE SAWS 1 Piece(s) 1 Day(s) -186HSS Hole Saw (HSS)62224---

฿ 731.20

HOLE SAWS 1 Piece(s) 14 Day(s) -196HSS Hole Saw (HSS)62224---

฿ 830.99

HOLE SAWS 1 Piece(s) 12 Day(s) -206HSS Hole Saw (HSS)62224---

฿ 798.00

HOLE SAWS 1 Piece(s) 12 Day(s) -2110HSS Hole Saw (HSS)89224---

฿ 798.00

HOLE SAWS 1 Piece(s) Same day -2210HSS Hole Saw (HSS)89224---

฿ 867.00

HOLE SAWS 1 Piece(s) 10 Day(s) -2510HSS Hole Saw (HSS)89224---

฿ 935.00

HOLE SAWS 1 Piece(s) 12 Day(s) -2710HSS Hole Saw (HSS)89224---

฿ 893.00

HOLE SAWS 1 Piece(s) 14 Day(s) -2810HSS Hole Saw (HSS)89224---

฿ 963.00

HOLE SAWS 1 Piece(s) Same day -3010HSS Hole Saw (HSS)89224---

฿ 995.00

HOLE SAWS 1 Piece(s) 12 Day(s) -3210HSS Hole Saw (HSS)89224---

฿ 1,128.00

HOLE SAWS 1 Piece(s) 10 Day(s) -3310HSS Hole Saw (HSS)89224---

฿ 1,183.00

HOLE SAWS 1 Piece(s) 10 Day(s) -3510HSS Hole Saw (HSS)89224---

฿ 1,431.00

HOLE SAWS 1 Piece(s) 12 Day(s) -3810HSS Hole Saw (HSS)89224---

฿ 1,431.00

HOLE SAWS 1 Piece(s) 12 Day(s) -4010HSS Hole Saw (HSS)89424---

฿ 1,327.00

HOLE SAWS 1 Piece(s) 12 Day(s) -4210HSS Hole Saw (HSS)89424---

฿ 1,624.00

HOLE SAWS 1 Piece(s) 12 Day(s) -4510HSS Hole Saw (HSS)89424---

฿ 1,683.00

HOLE SAWS 1 Piece(s) 10 Day(s) -5010HSS Hole Saw (HSS)89424---

฿ 2,113.00

HOLE SAWS 1 Piece(s) 16 Day(s) 105110HSS Hole Saw (HSS)89424---

฿ 1,816.00

HOLE SAWS 1 Piece(s) 12 Day(s) -5310HSS Hole Saw (HSS)89424---

฿ 2,113.00

HOLE SAWS 1 Piece(s) 16 Day(s) 105413HSS Hole Saw (HSS)94424---

฿ 1,683.00

HOLE SAWS 1 Piece(s) 14 Day(s) -5513HSS Hole Saw (HSS)94424---

฿ 2,037.00

HOLE SAWS 1 Piece(s) 14 Day(s) -6013HSS Hole Saw (HSS)94424---

฿ 2,037.00

HOLE SAWS 1 Piece(s) 12 Day(s) -6513HSS Hole Saw (HSS)94424---

฿ 2,257.00

HOLE SAWS 1 Piece(s) Same day -7013HSS Hole Saw (HSS)94424---

฿ 2,628.00

HOLE SAWS 1 Piece(s) 10 Day(s) -7513HSS Hole Saw (HSS)94424---

฿ 3,138.00

HOLE SAWS 1 Piece(s) 12 Day(s) -8013HSS Hole Saw (HSS)94424---

฿ 3,979.00

HOLE SAWS 1 Piece(s) 12 Day(s) -10013HSS Hole Saw (HSS)94424---

฿ 5,465.13

HOLE SAWS 1 Piece(s) 12 Day(s) ---HSS Hole Saw [TOOL BOX SET]---19/23/28/34/40/50Pipe Construction Set19/23/28/34/40/50 mm x 1 pc each

Loading...

  1. 1

Basic Information

Product Type Other Compatible Electric Motor Electric drill / impact drill (rotating mode) Work material Thin steel plate (up to 3.2 mm)
Work material Thin steel plate (up to 4.5 mm) Work material Aluminum plate (up to 3.2 mm) Work material Metal siding board
Work material Wood Work material FRP plate Work material Polyvinyl chloride plate
Work material Resin plate Work material Deck plate