1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chamfering Cutter 45° (Single Blade)

Chamfering Cutter 45° (Single Blade)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can also be used in electric drills, impact screwdrivers and drilling machines.
[Application]
· For deburring chamfering at the edge of holes.
· For expanding holes in thin plates.
· For tray chamfering.
· For deburring chamfering of pipes.

 
Part Number
MK01
MK02
MK03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)

฿ 499.69

SKC CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 8

฿ 862.61

SKC CHAMFERING CUTTERS 1 Piece(s) Same day 12

฿ 1,048.76

SKC CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 16

Loading...

  1. 1

Basic Information

Use Hole Chamfer Point Angle(θ) 90 Single Blade / Double Blade Single Blade
Peripheral Blade Availability Included Tool Material Type High-Speed Steel Coating Presence None
Coating Type Non-Coated Shaft Diameter 6 Use For deburring hole edges, for unfolding holes in thin plates, for chamfering, for pipe deburring and chamfering