1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjustable Screw Thread Die, For Whitworth Coarse Thread

SKC DIES

Adjustable Screw Thread Die, For Whitworth Coarse Thread
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,003.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Female tool used to cut male threads.

 
Part Number
GJW10U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,003.67

SKC DIES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Thread Types Wit Screw size (Nominal) W5/8 Pitch, Number of Threads(mm) 11
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Die Thread Model Right Screw
Major Diameter(mm) 38 Details of Material SKS