Screw Thread Die Screw Type

Brand :
SKC
Caution
Product Description
[Specifications]
- Tap Model: Tapping Related Tools
- Die Outer Diameter(mm): 20/25/38/50/57/63
- Tap Handle: 6/10/13/19/25/32/38
- Type: TDS

[Specifications]
- Tap Model: Tapping Related Tools
- Die Outer Diameter(mm): 20/25/38/50/57/63
- Tap Handle: 6/10/13/19/25/32/38
- Type: TDS
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.