Tap Handle, Product for DIY

Brand :
SKC
Caution
Product Description
[Specifications]
- Tap Model: Tap Wrenches
- Screw size (Nominal): M1~6/M1~10/M4~13
- Overall Length (L)(mm): 135/170/200/255/450
- Maximum Dimensions(mm): 6/10/13/25.0

[Specifications]
- Tap Model: Tap Wrenches
- Screw size (Nominal): M1~6/M1~10/M4~13
- Overall Length (L)(mm): 135/170/200/255/450
- Maximum Dimensions(mm): 6/10/13/25.0
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.