1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Flute Tap Inch Size

Spiral Flute Tap Inch Size
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,001.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Homo-treatment.

 
Part Number
SX2U06P
SX2U08R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch, Number of Threads
(mm)

฿ 1,001.14

SKC TAP 1 Piece(s) 31 Day(s) 3/8UN16

฿ 1,547.90

SKC TAP 1 Piece(s) 31 Day(s) 1/2UN13

Loading...

  1. 1

Basic Information

Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Coating Presence Included
Surface Coating Homo-Treated Process Detail Type UNC Details of Material SKH