1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PLUG TAP (TS3PL010M)

SKC TAP

PLUG TAP (TS3PL010M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PLUG TAP

[Features]
· Automotive Plug Tap

 
Part Number
TS3PL010M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Blade Length
(mm)

฿ 663.83

SKC TAP 1 Piece(s) 31 Day(s) M10110032

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Tapping Related Tools Detail Type Bicycle Plug Tap
Link Diameter(mm) 13.5 Corner Length(mm) 13 Corner Width(mm) Opposite side hexagonal 12
Details of Material SKS Tap Detail Medium