(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plug gauge compatible with ISO standards
[Features]
· Using a screw gauge to determine pass/fail of parallel screws, this limit type is the most general method.
· In order to judge the acceptability of product screws, inspection is conducted using the Go and No Go side gauges, demonstrating high precision.
Part Number |
---|
M12-1.75-6H-GPNP |
M14-1.5-6H-GPNP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch P | Manufacturer product code |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 12 | 1.75 | M12X1.75-6H GPNP | ||
฿ 5,283.00 | MEASURING TOOL | 1 Piece(s) | 20 Day(s) | 14 | 1.5 | M14X1.5-6H GPNP |
Loading...
Product Model | Thread Plug Gauge | Work | Tapped | Grade | 6H |
---|---|---|---|---|---|
Standard | Other | L Size(mm) | 105 | B Size(mm) | 8 |
ℓ1(mm) | 16 | ℓ2(mm) | 10 | Hardness(HRC) | 58~64 |
Material | SKS31 | Mass(g) | 40 |
How can we improve?
How can we improve?