(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Classic ring gauge for inspections that supports previous JIS standards
Part Number |
---|
M6-P0.75-GR2IR2 |
M12-1.25-GR2IR2 |
M14-P1.0-GR2IR2 |
M14-P1.5-GR2IR2 |
M14-P2.0-GR2IR2 |
M16-P1.0-GR2IR2 |
M16-P1.5-GR2IR2 |
M16-P2.0-GR2IR2 |
M18-P1.5-GR2IR2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch P | d Size (mm) | T1 (mm) | T2 (mm) | Manufacturer product code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 6 | 0.75 | 32 | 6 | 4 | M6P0.75 GRⅡIRⅡ | 80 | ||
฿ 10,082.00 | MEASURING TOOL | 1 Piece(s) | 75 Day(s) | 12 | 1.25 | 38 | 12 | 8 | M12X1.25 GRⅡIRⅡ | 200 | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 14 | 1 | 38 | 8 | 6 | M14P1.0GRⅡIRⅡ | 220 | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 14 | 1.5 | 38 | 14 | 10 | M14P1.5 GRⅡIRⅡ | 220 | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 14 | 2 | 38 | 16 | 12 | M14P2.0 GRⅡIRⅡ | 220 | ||
฿ 12,135.00 | MEASURING TOOL | 1 Piece(s) | 71 Day(s) | 16 | 1 | 45 | 8 | 8 | M16P1.0 GRⅡIRⅡ | 220 | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 16 | 1.5 | 45 | 14 | 10 | M16P1.5 GRⅡIRⅡ | 220 | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 16 | 2 | 45 | 16 | 12 | M16P2.0 GRⅡIRⅡ | 220 | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | 18 | 1.5 | 45 | 14 | 10 | M18P1.5 GRⅡIRⅡ | 250 |
Loading...
Product Model | Tool Prestressing Gauge | Work | Threaded | Grade | For JIS Grade 2 Screw |
---|---|---|---|---|---|
Standard | JIS Standards | Hardness(HRC) | 58~64 | Material | SKS31 |
How can we improve?
How can we improve?