(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
As it uses a flexible base material, it fits well to any curved surface and has excellent restoring force.
Part Number |
---|
ALJC-P1000 |
ALJC-P120 |
ALJC-P150 |
ALJC-P180 |
ALJC-P220 |
ALJC-P240 |
ALJC-P280 |
ALJC-P320 |
ALJC-P360 |
ALJC-P400 |
ALJC-P600 |
ALJC-P800 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|---|
฿ 7,638.18 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) | 1000 | ||
฿ 6,311.46 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) | 120 | ||
฿ 6,311.46 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) | 150 | ||
฿ 6,311.46 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) | 180 | ||
฿ 6,311.46 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 220 | ||
฿ 6,311.46 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) | 240 | ||
฿ 6,311.46 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 280 | ||
฿ 6,311.46 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) | 320 | ||
฿ 6,311.46 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 360 | ||
฿ 6,311.46 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 400 | ||
฿ 6,311.46 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) | 600 | ||
฿ 6,311.46 | KVX SHEET | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 800 |
Loading...
Sheet Type | Abrasive Cloth | Usage | Hand polish | Abrasive material | Silicon carbide |
---|---|---|---|---|---|
Width(mm) | 228 | Length(mm) | 280 | Features | (1) Since the cloth is ultra-thin, it will not clog with delicate movements (2) The plain woven fabric allows it to be easily torn horizontally and vertically |
Base Materials | Special plain-woven fabric | Packaging Quantity(Sheets) | 100 |
How can we improve?
How can we improve?