1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finishing Sheet DSCM【100 Pieces Per Package】

Finishing Sheet DSCM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,812.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Paper with sticky properties is used, to avoid tearing from the portion caught by the clip when used in the sander.

 
Part Number
DSCM-P120
DSCM-P150
DSCM-P180
DSCM-P220
DSCM-P240
DSCM-P280
DSCM-P320
DSCM-P360
DSCM-P400
DSCM-P500
DSCM-P600
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 2,812.88

KVX SHEET 1 Pack(s)

100 Pieces Per Package

9 Day(s) 120

฿ 2,812.88

KVX SHEET 1 Pack(s)

100 Pieces Per Package

9 Day(s) 150

฿ 2,812.88

KVX SHEET 1 Pack(s)

100 Pieces Per Package

9 Day(s) 180

฿ 2,812.88

KVX SHEET 1 Pack(s)

100 Pieces Per Package

5 Day(s) 220

฿ 2,812.88

KVX SHEET 1 Pack(s)

100 Pieces Per Package

9 Day(s) 240

฿ 2,812.88

KVX SHEET 1 Pack(s)

100 Pieces Per Package

5 Day(s) 280

฿ 2,812.88

KVX SHEET 1 Pack(s)

100 Pieces Per Package

9 Day(s) 320

฿ 2,812.88

KVX SHEET 1 Pack(s)

100 Pieces Per Package

5 Day(s) 360

฿ 2,812.88

KVX SHEET 1 Pack(s)

100 Pieces Per Package

3 Day(s) 400

฿ 2,812.88

KVX SHEET 1 Pack(s)

100 Pieces Per Package

5 Day(s) 500

฿ 2,812.88

KVX SHEET 1 Pack(s)

100 Pieces Per Package

9 Day(s) 600

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Abrasive material Silicon carbide
Width(mm) 228 Length(mm) 280 Features (1) The base material is strong and paper is long-lasting (2) Scratches become shallower the longer it is used, giving a beautiful finish
Base Materials Cwt Packaging Quantity(Sheets) 100