1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F Sheet KFAA【100 Pieces Per Package】 (KFAA-P120)

KVX SHEET

F Sheet KFAA (KFAA-P120)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Water-resistant sandpaper with razor-like sharpness.

 
Part Number
KFAA-P120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 2,708.48

KVX SHEET 1 Pack(s)

100 Pieces Per Package

31 Day(s) 120

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 228 Length(mm) 280 Features (1) Uses tough abrasive materials and base materials, giving it excellent durability. (2) The base has been non-slip processed. This also helps prevent splintering and other causes of damage.
Base Materials Awt Packaging Quantity(Sheets) 100